Relay 16A, 1NO+1NC, 230V~50Hz ERC218

EAN
3250612400492
Packaging
12 PCEs

Technical properties

Configuration
  • Number of modules
    1
Main electrical features
  • Rated operational voltage Ue
    230 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    250 V
  • DC control voltage
    0 V
  • Command voltage AC
    230 V
  • Rated impulse withstand voltage
    4 kV
Electric current
  • Rated current
    16 A
  • Thermal rated current outside of housings
    16 A
  • Acceptable current load with AC7 category A
    16 A
  • Acceptable current load with AC7 category B
    5.5 A
Dimensions
  • Depth of installed product
    60 mm
  • Height of installed product
    83 mm
  • Width of installed product
    17.85 mm
Power
  • Inrush power absorbed
    10.7 VA
  • Operating consumption
    2.9 VA
  • Total power loss under IN
    2 W
  • Power loss per contact
    1 W
  • Power dissipation per coil
    1 W
  • Contact rating with 230 V in AC7 category A
    3 kW
  • Contact rating with 230 V in AC7 category B
    880 W
Tripping
  • Time of response when opening
    15 ms
  • Time of response when closing
    25 ms
Endurance
  • Electric endurance in number of cycles
    30000
  • Number of mechanical operations
    100000
Fluorescent bulbs control
  • Max. power with fluorescent parallel lamps
    490 VA
  • Fluorescent lamps in duo circuit
    1200 VA
  • Max. load fluorescent lamp
    570 VA
Incandescent bulbs control
  • Max. power with incandescent lamps
    1100 W
Connection
  • Connection cross-section of the control cable solid
    1 / 10 mm²
Equipment
  • Quantity of NC contacts
    1
  • Quantity of NO contacts
    1
  • Can be accessorized
    Yes
Use
  • Local operation/hand operation
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP2X
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -10…50 °C
  • Storage/transport temperature
    -40…80 °C